Hinge cylinder DWB-50- -Y-G

565784

Loading...
Piston diameter
50 mm
Stroke
10 mm - 200 mm
Pneumatic connection
G1/4
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Theoretical force at 0.6 MPa (6 bar, 87 psi), return stroke
990 N