Compact cylinder ADNGF-25-40-PPS-A
577221
GTIN: 4052568225759
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
40 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position detection
Via proximity switch


