Connecting cable NEBV-C-S7WA44HS-K-5-N-LE36-S10

577377

GTIN: 4052568225957

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
Sub-D
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
5 m