Quarter turn actuator DAPS-0180-090-RS4-F0710-T4

8030620

GTIN: 4052568280802

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
180 Nm
Swivel angle
90 deg
Flange hole pattern
F07 - F10
Shaft connection
T22