Quarter turn actuator DFPD-120-RP-90-RS30-F0507-R3-EP
8048143
GTIN: 4052568288099
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
43 Nm
Swivel angle
90 deg
Flange hole pattern
F0507
Shaft connection
T17




