Mini slide DGST-8-40-E1A
8078836
GTIN: 4052568446673
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
8 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
60 N
Stroke
40 mm
Cushioning
Elastomer cushioning, double-sided, stroke not adjustable
Position detection
Via proximity switch



