Mini slide DGST-10-100-Y12A
8085170
GTIN: 4052568450588
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
94 N
Stroke
100 mm
Cushioning
External hydraulic cushioning
Position detection
Via proximity switch



