Filter regulator MS2-LFR-M5-D6-C-P-M-A8-B

8086643

GTIN: 4052568451516

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
M5
Standard nominal flow rate (standardised to DIN 1343)
140 l/min
Pressure regulation range
0.5 bar - 7 bar
Max. pressure hysteresis
0.25 bar