The store will not work correctly when cookies are disabled.
Festo uses cookies to improve performance, optimise functionality, analyse access and personalise content and displays. You can disable the use of cookies at any time. For more information, please see our Data Protection Policy and Cookie Policy.
These include cookies that enable Festo to optimise the website based on users' behaviour (tracking) and are stored anonymously.
These cookies assist users in that optimum suggestions are made based on users' behaviour.
These cookies enhance the functions and convenience of the website. For example, encrypted user data can be stored in them for an automatic logon. These cookies can be stored for a long time.
These cookies are used for enabling the basic function of the Festo website and the online shop. These cookies cannot be deselected.
Failure-based? Or predictive? A predictive maintenance strategy makes your welding guns more productive. Because welding guns have to work precisely, reliably and efficiently to be economical. It pays to change. As an add on to the Festo drive solutions for welding guns, the Festo Welding Gun Maintenance System monitors all welding guns in the factory. The software solution helps you to detect process deviations in good time, optimise maintenance and save energy - thanks to Industry 4.0.
Technical Details
Complete package FWGMS, consisting of:
Data acquisition and collection from the welding guns
Analysis of the data and visualisation in Dashboard FWGMC