Push-in fitting NPQH
The chemically nickel-plated, corrosion-resistant and reliable push-in fitting NPQH can be combined with a wide variety of tubing, making it truly versatile: food-safe, heat resistant to 150°C, and suitable for high pressures.
- Solid-metal brass, chemically nickel-plated
- High corrosion and chemical resistance
- Highly resistant to temperatures and pressure
- Food grade see www.festo.com/certificates/NPQH
- Operating media compressed air, vacuum, water. Water as per the manufacturer's declaration, see www.festo.com/certificates/NPQH
- Straight shape, L-shape, T-shape, Y-shape, push-in bulkhead connector
New