Quarter turn actuator DAPS-0030-090-RS4-F04

533434

GTIN: 4052568166939

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
30 Nm
Swivel angle
90 deg
Flange hole pattern
F04
Shaft connection
T14