Standards-based cylinder DSBC-100-50-D3-PPVA-N3

8165658

GTIN: 4052568598105

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4712 N
Stroke
50 mm
Cushioning
Pneumatic cushioning, adjustable at both ends