ISO cylinder DSNU-12-15-P-A
1908255
GTIN: 4052568108366
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
12 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
67.9 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/plates at both ends



