Angle seat valve VZXF-L-M22C-M-A-G114-290-M1-H3B1T-50-10

3535684

GTIN: 4052568270308

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G1 1/4 to DIN ISO 228
Flow rate Kv
19 m³/h
Medium pressure
0 bar - 10 bar
Nominal size
29 mm