Motor cable NEBM-SF1W31-EH-2.6-Q15N-LE28

5213342

GTIN: 4052568420512

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Plug
Electrical connection 1, connector system
Connection pattern F1
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
2.6 m