Vacuum generator VN-07-M-T2-PI2-VI2-RI2
526111
GTIN: 4052568083632
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal size, Laval nozzle
0.7 mm
Max. vacuum
86 %
Max. suction flow rate against atmosphere
13.5 l/min

