Linear/swivel clamp CLR-50-20-R-P-A-K11-R8
535499
GTIN: 4052568015916
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
50 mm
Theoretical clamping force at 0.6 MPa (6 bar, 87 psi)
990 N
Clamping stroke
20 mm
Swivel angle
90 deg +/-2 deg

