Precision pressure regulator MS6-LRP-1/4-D7-A8-Z

538011

GTIN: 4052568175108

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
3000 l/min
Pressure regulation range
0.1 bar - 12 bar
Max. pressure hysteresis
0.02 bar