Stopper cylinder DFSP-40-25-DS-PA
576124
GTIN: 4052568224882
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
40 mm
Impact force
5540 N
Stroke
25 mm
Position detection
Via proximity switch



