Solenoid valve VUVG-L10-T32C-AT-M7-1H2L-W1

578161

GTIN: 4052568383688

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x3/2 closed monostable
Standard nominal flow rate (standardised to DIN 1343)
170 l/min - 190 l/min
pneumatic working port
M7
Type of actuation
Electrical