Soft-start/quick exhaust valve MS6-SV-1/2-E-10V24-SO-A4-MP1-WPB-UL1

611497

GTIN: 4052568595432

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
4300 l/min
Operating pressure
3.5 bar - 10 bar
Type of actuation
Electrical