Solenoid coil VACF-B-K1-3A-5-EX4-M

8059810

GTIN: 4052568290290

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
3-core - Cable with open end
Type of mounting
Via knurled nut
Characteristic coil data
230 V AC: 50/60 Hz, power 5.0 VA
Degree of protection
IP65