Plastic tubing PTFEN-16X2,5-NT-25
8061177
GTIN: 4052568290665
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Outside diameter
16 mm
Inside diameter
11 mm
Temperature-dependent operating pressure
-0.95 bar - 12 bar
Ambient temperature
-20 °C - 150 °C
