Toothed belt axis ELGD-TB-KF-80-500-0H-PU2

8192356

GTIN: 4052568645021

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
80
Max. feed force Fx
800 N
Repetition accuracy
±0.04 mm