Quarter turn actuator DFPD-E
The DFPD-E is the efficient semi-rotary drive for standard applications with compact design, reduced air consumption, and maximum flexibility in integration.
- Up to 20 % lower air consumption for increased energy efficiency
- Compact and lightweight design
- Optimised for standard applications
- Reliable gear rack-pinion technology for precise motion
- Flexible installation options and various sizes available
- Operating pressure up to 8 bar for a variety of applications