Semi-rotary drive DRRD
Double piston semi-rotary drive with gear rack and pinion.
- Twin-piston drive, power transmission via rack and pinion principle
- Premium drive for very high energy absorption (load capacity and speed)
- Very high precision and long service life
- Many additional features such as mid-position or air and energy through-feed can be adapted
- Sustainable thanks to extended life cycle and easier repairs
- Sustainable in production thanks to reduced use of materials