Plastic tubing PUN-H-3/8-BL-150-CB
567950
GTIN: 4052568370176
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Outside diameter inch
3/8
Flow-relevant bending radius
52.121 mm
Temperature-dependent operating pressure
-0.993 bar - 9.997 bar
Ambient temperature
-35 °C - 63 °C