在不同粘度下完成计量

用挤出机精准粘接极小的电子元器件

ViscoTec 维世科可实现智能手机显示屏的精准粘接、导热膏的涂敷、微型摄像头的胶合——但其计量与分装能力的体现可远不止这些粘接工艺。现在,该公司研制的挤出机已投入市场,该装置可精准、干净输送不同粘度的粘合剂、浆料和硅树脂——输送过程由即装即用的气动控制模块来支持,该模块由 Festo 直接提供给 ViscoTec 进行安装。

Countless applications

As well as precise gluing applications, several hundred thousand ViscoTec dosing pumps are indispensable in industry worldwide where they are used every day, for example for filling cans and tubes for mascara, exfoliators or skin creams as well as for dispensing and filling fruit into jam jars, without clogging them up. The appeal of adhesive applications “made by ViscoTec” is that thanks to the highly precise application of the adhesive there are no rims of adhesive on displays or micro cameras, or no adhesive oozing from the corners and edges on glued components in everyday consumer goods like coffee machines or radios. “Striving for maximum precision when working with viscous media is what we do every day, and it’s why we’re the leader on the world markets,” concludes Stadler.