Festo AX Motion Insights Electric
Festo AX Motion Insights Electric

Festo AX Motion Insights Electric

Please sign in to see prices or request test licenses

Natrag na rezultate pretraživanja

Avoid machine downtimes due to component failure with continuous AI-based monitoring of your electromechanical drives. Our industrial app AX Motion Insights Electric makes it easy to get started with condition-based maintenance of the electric drive chain: thanks to standardized AI models and a user-friendly UI, commissioning and operation is just a few clicks away. Start your AI journey now!

Opis

Data makes it possible to plan the unplanned. Electric drives are used in almost every machine for automation tasks. Failing components lead to unplanned downtimes. With Festo AX Motion Insights Electric we offer predictive maintenance for electric axes and therefore an AI solution at a fixed price that you can easily install and integrate yourself. "Plug and play": simply download the Industrial App and get started! 

Highlights:
•    Continuous monitoring of the electric drive chain for wear and anomalies
•    Plug and play with CMMT-AS/ST servo drive controllers from Festo, other vendor support planned in future updates
•    No intervention in the PLC necessary - direct data connection to the drive controller
•    No data science expertise required for commissioning and use
•    Simple display and access via browser

Your Benefits:
•    Make maintenance plannable, reduce unplanned downtime
•    Higher productivity (OEE) and output
•    Reduced production and personnel costs
•    Extended service life of your systems
•    Fixed price per servo drive controller makes the investment plannable

License Options
With Festo AX Motion Insights Electric, you can choose from different package sizes.
The licenses are subscription licenses for an easy start and updates over the entire term.

Subscription Licenses:
• Festo AX Motion Insights Electric license package for monitoring of 1 electrical axis (8226179,  GASA-MIE-CTR-12M-1)
•    Festo AX Motion Insights Electric license package for monitoring of 10 electrical axes (8226180,  GASA-MIE-CTR-12M-10)
•    Festo AX Motion Insights Electric license package for monitoring of 50 electrical axes (8232392,  GASA-MIE-CTR-12M-50)
•    Festo AX Motion Insights Electric license package for monitoring of 100 electrical axes  (8226181,  GASA-MIE-CTR-12M-100)

Calculation Examples:

  • Do you want to monitor 5 electrical axes in your machines
    • Buy five times „GASA-MIE-CTR-12M-1“ or
    • Buy one time „GASA-MIE-CTR-12M-10“ and have 5 other axes available to extend the installation
  • Do you want to monitor 20 electrical axes?
    • Buy „GASA-MIE-CTR-12M-10“ twice
  • Do you want to monitor 230 electrical axes?
    • Buy two times „GASA-MIE-CTR-12M-100“ and three times„GASA-MIE-CTR-12M-10“

Features
•    AI-based industrial app for monitoring electric axes, operated via the Festo servo drive controllers CMMT-AS and CMMT-ST
•    Drive health score as a risk indicator for failure and malfunction
•    Clear dashboards for quick insights
•    Comprehensive reports for controlling maintenance tasks
•    Integration with maintenance manager Festo AX Smartenance possible: Get started with comprehensive, digital maintenance management: condition-based and effective
•    Flexible deployment from the edge IPC to the cloud thanks to the use of Docker container technology

 

Tehnički detalji

The AX Motion Insights Electric software is delivered as an OCI container. An installed container runtime is therefore required as the execution environment. As a customer, you receive access to our container registry and can obtain the app via this registry. The process is described in the user manual/application note.

Tehnički zahtjevi

The Industrial App runs on industrial PCs, virtual machines (VM) or other devices and computing instances that fulfill the following hardware requirements:

  • CPU: min. 4-Core, x86-64bit (Core i5 or higher)
  • HDD: 120 GB or more
  • RAM: 16 GB  or more
  • 1x Ethernet network interface

And the following software requirements:

  • Installed Docker runtime (OCI container)
  • Docker-Compose v2.0
  • WebUI: optimized for Webkit-based browsers and Firefox
  • UI is optimized for a resolution of: 1024x768 or higher

Festo AX Motion Insights Electric can monitor electric axes from different manufacturers, driven by a CMMT-AS or CMMT-ST.

Festo AX Motion Insights Electric requires network-side access to the drive controllers of the electric axis to be monitored.