Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

04/2026 - Product is being phased out. Do not use for new designs.

11/2026 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2026 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Inductive proximity switches

Please contact Festo for alternatives

Proximity sensor SIES-V3B-NS-S-L

150490

GTIN: 4052568069766

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
15x20x30 mm
Switching output
NPN
Switching element function
N/O contact
Operational voltage range DC
10 V - 30 V