Compact cylinder AEVUZ-12-10-A-P-A
157253
GTIN: 4052568124656
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Single-acting - Pulling
Piston diameter
12 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
42 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends

