Push-in T-fitting QST-V0-1/4-10

160526

GTIN: 4052568035754

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R1/4
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Ambient temperature
0 °C - 60 °C
Nominal size
8 mm
Operating pressure complete temperature range
-0.95 bar - 10 bar