Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo for alternatives

ISO cylinder DNC-32-50-PPV-A

163307

GTIN: 4052568133573

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
50 mm
Cushioning
Pneumatic cushioning, adjustable at both ends