Flat cylinder DZF-32-125-P-A
164045
GTIN: 4052568136529
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
125 mm
Cushioning
Elastic cushioning rings/plates at both ends



