Guided drive DFM-40-160-P-A-GF
170869
GTIN: 4052568013288
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
754 N
Stroke
160 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch


