Angle seat valve VZXF-L-M22C-M-B-G112-350-H3B1V-50-6-C
3539368
GTIN: 4052568270780
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Line connection
Threaded coupling G1 1/2 to DIN ISO 228
Flow rate Kv
16.5 m³/h
Medium pressure
0 bar - 6 bar
Nominal size
35 mm

