Barbed tubing connector RTU-PK-3/3
4805
GTIN: 4052568019174
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 4 mm
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Nominal size
2.5 mm
Ambient temperature
0 °C - 60 °C


