Compact cylinder DPDM-Q-25-15-S-PA

4840837

GTIN: 4052568293680

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
269 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/plates at both ends