Pushbutton valve VHEF-PTC-M32-M-G18
5299705
GTIN: 4052568422615
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3/2-way, monostable, open/closed
Standard nominal flow rate (standardised to DIN 1343)
750 l/min
Pneumatic connection, port 1
G1/8
Operating pressure
3.5 bar - 10 bar
Construction width
20 mm



