Quarter turn actuator DAPS-0480-090-RS3-F1012

533457

GTIN: 4052568167165

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
560 Nm
Swivel angle
90 deg
Flange hole pattern
F10 - F12
Shaft connection
T36