Compact cylinder ADN-80-10-A-P-A
536353
GTIN: 4052568171476
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
80 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
3016 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends



