Quarter turn actuator DAPS-0090-090-RS2-F0710-T6

553196

GTIN: 4052568195748

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
112.6 Nm
Swivel angle
90 deg
Flange hole pattern
F07 - F10
Shaft connection
T22