Solenoid valve VSVA-B-P53U-ZD-D2-1T1L

560822

GTIN: 4052568006112

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, pressurised
Standard nominal flow rate (standardised to DIN 1343)
2800 l/min
Pneumatic connection, port 1
Sub-base size 2 to ISO 5599-2
Type of actuation
Electrical