Plastic tubing PAN-MF-12X1,5-SW

570361

GTIN: 4052568058241

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
12 mm
Inside diameter
9 mm
Temperature-dependent operating pressure
-0.95 bar - 19 bar
Ambient temperature
-60 °C - 100 °C