Solenoid valve VUVS-L30-M32U-AD-G38-F8-1C1
575583
GTIN: 4052568261207
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3/2-way, single solenoid, open
Standard nominal flow rate (standardised to DIN 1343)
2300 l/min
Pneumatic connection, port 1
G3/8
pneumatic working port
G3/8
Type of actuation
Electrical



