Stopper cylinder DFSP-20-15-DS-PA

576076

GTIN: 4052568224400

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Impact force
1370 N
Stroke
15 mm
Position detection
Via proximity switch