Compact cylinder ADN-100-40-A-PPS-A
577204
GTIN: 4052568225582
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4712 N
Stroke
40 mm
Cushioning
Self-adjusting pneumatic end-position cushioning



