Push-in Y-connector NPQH-Y-Q6-E-P10
578410
GTIN: 4052568061135
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
For tubing outside diameter of 6 mm
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Operating pressure complete temperature range
-0.95 bar - 20 bar
Ambient temperature
0 °C - 150 °C
Nominal size
5.5 mm

