Service unit FRC-3/8-D-MIDI-A-MPA

8002263

GTIN: 4052568423490

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G3/8
Standard nominal flow rate (standardised to DIN 1343)
2000 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
40 µm