Quarter turn actuator DAPS-0480-090-RS4-F14-MW
8005057
GTIN: 4052568257064
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
480 Nm
Swivel angle
92 deg
Flange hole pattern
F14
Shaft connection
T36

